|
| |
Product |
|
|
The product 'AL2109-P-1820/40b/49/143' is now added to your watch list.
The product 'AL2109-P-1820/40b/49/143' is already on your watch list.
|
Low-profile, high resolution light grid for monitoring locking edges on elevators and accesses, Thru-beam light grid with integrated controller, In accord with EN81-70 and EN12015/16, Dense monitoring field with up to 135 beams ensures that small objects are detected, Object detection up to distance of zero, Operating voltage: 11 ... 30 V DC, UL approval: cULus Listed, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection: M8 x 1 connector, 4-pin, Housing: Aluminumfa |
|
|
|
The product 'AL2109-P-1820-3403/40b/49/143' is now added to your watch list.
The product 'AL2109-P-1820-3403/40b/49/143' is already on your watch list.
|
Low-profile, high resolution light grid for monitoring locking edges on elevators and accesses, Thru-beam light grid with integrated controller, In accord with EN81-70 and EN12015/16, Dense monitoring field with up to 135 beams ensures that small objects are detected, Object detection up to distance of zero, Operating voltage: 11 ... 30 V DC, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection: M8 x 1 connector, 4-pin, Housing: Aluminumfa |
|
|
|
The product 'AL2109-P-1820/25/49/76a/143' is now added to your watch list.
The product 'AL2109-P-1820/25/49/76a/143' is already on your watch list.
|
Low-profile, high resolution light grid for monitoring locking edges on elevators and accesses, In accord with EN81-20 and EN81-70, Dense monitoring field with up to 135 beams ensures that small objects are detected, Object detection up to distance of zero, Automatic beam crossing, Operating voltage: 11 ... 30 V DC, Test input: Test: Operating voltage , Operating mode 0 V, UL approval: E310569 , cULus Listed , class 2 power supply , max. ambient temperature 60 °Cfa |
|
|
|
The product 'LGM17' is now added to your watch list.
The product 'LGM17' is already on your watch list.
|
Measuring automation light grid with beam spacing of 17 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 17 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-Link interface for service and process datafa |
|
|
|
The product 'LGM25' is now added to your watch list.
The product 'LGM25' is already on your watch list.
|
Measuring automation light grid with beam spacing of 25 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 25 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-Link interface for service and process datafa |
|
|
|
The product 'LGM50' is now added to your watch list.
The product 'LGM50' is already on your watch list.
|
Measuring automation light grid with beam spacing of 50 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 50 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-Link interface for service and process datafa |
|
|
|
The product 'LGM8' is now added to your watch list.
The product 'LGM8' is already on your watch list.
|
Measuring automation light grid with beam spacing of 8 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 8 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-Link interface for service and process datafa |
|
|
|
The product 'LGS100' is now added to your watch list.
The product 'LGS100' is already on your watch list.
|
Automation light grid with beam spacing of 100 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 100 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa |
|
|
|
The product 'LGS17' is now added to your watch list.
The product 'LGS17' is already on your watch list.
|
Automation light grid with beam spacing of 17 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 17 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa |
|
|
|
The product 'LGS25' is now added to your watch list.
The product 'LGS25' is already on your watch list.
|
Automation light grid with beam spacing of 25 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 25 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa |
|
|
| |